Showing 54 products in 5 families
Products Here
Tutorials

Calibrating Cornerstone Monochromators and MS260i Spectrographs

Grating installation and field calibration are typically performed at one of Newport’s manufacturing location, or by qualified field service personnel. The instructions provided in …

Literature

Oriel Legacy MS260i Imaging Spectrograph Datasheet

The Oriel ® MS260i™ is a high performance, economical and user-friendly imaging spectrograph – an ideal instrument for research and OEM applications.

Manual

Oriel Legacy MS260i Spectrographs User's Manual

The Oriel MS260i is a high performance, economical and user-friendly imaging spectrograph – an ideal instrument for research and OEM applications.

Software

Oriel Mono Utility v5.1 Software Quick Start Guide

The Mono Utility application software is a user-friendly, LabVIEW-based program to communicate and control functionality of Oriel's Cornerstone series monochromators and MS260i spe …

Manual

Oriel Legacy 74010 Filter Wheel User Manual

The 74010 is a 6-position motorized filter wheel. It holds up to six 1.0 inch (25.4 mm) diameter filters or other optical components. The 74010 filter wheel is designed to operate with …

Manual

Oriel Mono Utility v5.0 Quick Start Guide

Mono-Utility software for spectroscopy instruments from Newport's Oriel brand allows users to control Cornerstone 130 Monochromators, Cornerstone 260 Monochromators, and MS260i Spectrographs. …

Manual

Oriel LEGACY TracQ v6.6 Software User Manual

Oriel’s TracQ Basic Software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly …

Literature

Oriel TracQ Basic Acquisition Software Datasheet

Oriel’s TracQ Basic software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly …

Manual

Oriel LEGACY TracQ v6.7 Software User Manual

Oriel’s TracQ Basic Software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly …

Manual

Oriel TracQ v6.9 Software User Manual

Oriel’s TracQ Basic Software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quic …

Manual

Oriel USFW-100 Filter Wheel User's Manual

The USFW-100 is a six-position motorized filter. The wheel holds up to six 1.0 inch [25.4 mm] diameter filters or other optical components.

Manual

Oriel LEGACY TracQ v6.5 Software User's Manual

Oriel’s TracQ Basic Data Acquisition and Radiometery Software is an instrument control package that includes data acquisition and processing.

Tutorials

Stray Light in Monochromators and Spectrographs

The exit beam from a typical monochromator should be monochromatic but usually contains undesired light of other wavelengths. Filters can be used to block higher order diffracted wavelengths. …

Tutorials

Blocking Higher Order Radiation

In a monochromator, the design concentrates on the path of light from the input slit, off the grating and to the output slit. Light of other wavelengths is absorbed. At any grating …

Literature

Oriel Legacy TracQ Basic v6.6 Acquisition Software Datasheet

Oriel’s TracQ Basic software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly …

Tutorials

Determining the Maximum Achievable Wavelength of a Monochromator or Spectrograph

Grating efficiency and its variation with wavelength and spectral order are important characteristics of a diffraction grating. For a reflection grating, efficiency is defined as the …

Application Notes

Raman Microspectrometer

Raman scattering was discovered by Sir C. V. Raman in the 1920’s. Since then Raman spectroscopy has become one of the most popular analytical techniques. It provides comprehensive information …

Manual

Oriel Legacy APEX2 Illumination Systems User's Manual

The APEX2 illumination systems are designed to be compact, economical, fully integrated solutions suitable for a wide variety of applications.

Technical Notes

Oriel Discontinued & Obsolete Products

These discontinued products are no longer sold by Oriel, but are typically supported for three years from the date on which they were discontinued. Repairs and calibrations are available …

Manual

Oriel Legacy APEX2 Light Source System Quick Start Guide

The APEX2 illumination systems are designed to be compact, economical, fully integrated solutions suitable for a wide variety of applications. The APEX2 is a plug and play light source …