Optical Mounting Post, 2.0 in., 0.5 in. Dia. Composite, 8/32 & 1/4-20

Technical Specs

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    50.8 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Molded Composite
  • Pack Quantity
    1