Compare Model Drawings, CAD & Specs Type Height Thread Type Material Availability Price
In Stock
Optical Post 19.1 mm 8-32 and 1/4-20 Molded Composite
In Stock
In Stock
Optical Post 25.4 mm 8-32 and 1/4-20 Molded Composite
In Stock
In Stock
Optical Post 38.1 mm 8-32 and 1/4-20 Molded Composite
In Stock
Optical Post 50.8 mm 8-32 and 1/4-20 Molded Composite
Optical Post 76.2 mm 8-32 and 1/4-20 Molded Composite
In Stock
Optical Post 101.6 mm 8-32 and 1/4-20 Molded Composite
In Stock
In Stock
Optical Post 19.1 mm M4 and M6 Molded Composite
In Stock
In Stock
Optical Post 25.4 mm M4 and M6 Molded Composite
In Stock
In Stock
Optical Post 38.1 mm M4 and M6 Molded Composite
In Stock
Optical Post 50.8 mm M4 and M6 Molded Composite
In Stock
Optical Post 76.2 mm M4 and M6 Molded Composite
In Stock
In Stock
Optical Post 101.6 mm M4 and M6 Molded Composite
In Stock

Specifications

  • Type
    Optical Post
  • Diameter
    12.7 mm
  • Height
    19.1, 25.4, 38.1, 50.8, 76.2, 101.6 mm
  • Thread Type
    M4 and M6, 8-32 and 1/4-20
  • Material
    Molded Composite

Features

Molded Composite Material

ValuMax® SPV Series Optical Mounting Posts are precision molded from a composite material known as Ryton® and have a 0.5 in. (12.7 mm) diameter. The composite material has an exceptional degree of thermal stability, dimensional stability, and chemical resistance.

Tapped Holes in Both Ends

These optical posts each have an 8-32 (or M4 for the metric equivalent) tapped hole in one end and a 1/4-20 (M6) tapped hole in the other. Each post is supplied with a 8-32 (M4) double-ended set screw, for joining posts together to create customizable lengths.

Available in Six Standard Lengths

SPV series optical posts are offered in six different heights between 0.75 in. (19.1 mm) and 4 in. (101.6 mm). The length of the optical posts, in inches, is included after the dash in the model numbers, with the following available: SPV-.75 , SPV-1 , SPV-1.5 , SPV-2, SPV-3 , and SPV-4. These are all also available in metric versions (which include an ""M-"" prefix in the model number).

Compatible Optical Post Holders

SPV Series optical mounting posts are compatible with 1/2 inch optical post holders like our VPH No Slip Optical Post Holders, Cam-Lock Optical Post Holders, ValuMax Molded Composite Optical Post Holders, Low Cost Optical Post Holders, and Translating Optical Post Holders.

ValuMax Optical Post Holders