QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB

  • Lamp Wattage
    600 - 1000 W
  • Lamp Voltage
    0 - 130 VDC
  • Lamp Current
    2 - 10 A
  • Light Ripple
    < 0.05 % rms
  • Digital Meter Resolution, Current
    0.01 A
  • Digital Meter Resolution, Power
    1 W
  • Digital Meter Resolution, Voltage
    0.01 VDC
  • Line Regulation
    0.01%
  • Power Requirements
    95 - 264 VAC, 47 - 63 Hz, 13 A
  • Operating Temperature
    10 to 45°C
  • Weight
    6 kg