Linear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M3 and M4

  • Axes of Travel
    X
  • Maximum Stage Travel
    25 mm  
  • Centered Normal Load Capacity
    600 N
  • Vertical Axial Load Capacity
    40 N
  • Angular Deviation
    <100 µrad
  • Compliance in Pitch
    0.2 mrad/Nm  
  • Compliance in Roll
    0.1 mrad/Nm  
  • Compliance in Yaw
    0.2 mrad/Nm  
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Bearing Constant
    22 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.05 Nm  
  • Platform Size
    50 x 68 mm
  • Aperture Diameter
    6 mm
  • Height
    13 mm
  • Thread Type
    M3 and M4
  • Recommended BM Micrometer
  • Recommended DM Differential Micrometer