Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6

  • Coarse Travel
    360°
  • Fine Travel
    10°
  • Diameter
    40 mm
  • Load Capacity
    50 N  
  • Sensitivity
    16 arc sec
  • Thread Type
    M3 and M6
  • Graduations
  • Vernier
    0.2°
  • Included Actuators