Polarization Maintaining Fiber, Bow-Tie, 633-780 nm, 0.14-0.18 NA

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    2.8 - 3.7 µm @633 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Operating Wavelength
    633 - 780 nm
  • Cut-off Wavelength
    500 - 600 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    15 dB/km @633 nm
  • Numerical Aperture
    0.14 - 0.18
  • Proof Test
    100 kpsi