Polarization Maintaining Optical Fiber, Panda, 630 nm, 0.10-0.13 NA

  • Index Profile
    Step
  • Fiber Type
    Panda Polarization Maintaining
  • Mode Field Diameter, Nominal
    4.0 - 5.0 µm @630 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    400 ±15 µm
  • Operating Wavelength
    630 nm
  • Cut-off Wavelength
    520 - 620 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    12 dB/km @630 nm
  • Numerical Aperture
    0.10 - 0.13
  • Proof Test
    100 kpsi