Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 12.5 mm FL, 400-700 nm

  • Lens Type
    Cylindrical
  • Lens Shape
    Plano-Convex
  • Size
    Ø12.5 mm
  • Center Thickness (Tc)
    7.48 mm  
  • Lens Material
    Grade A N-BK7
  • Antireflection Coating
    400-700 nm
  • Coating Type
    MgF2
  • Coating Code
    -C
  • Damage Threshold
    7 J/cm², 10 ns pulses, 20 Hz at 532 nm
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    12.50 mm  
  • Back Focal Length (BFL)
    7.57 mm  
  • Center Thickness Tolerance
    ± 0.1 mm
  • Clear Aperture
    11.50 mm
  • Cleaning