Blank Plate Mount, Tiny, 3 Allen-Key Adjustment, 2-56 Thd.

  • Mechanism
    Kinematic
  • Platform Size
    23.1 x 23.1 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    14.3 arc sec
  • Angular Range
    ±4°
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, non-locking
  • Platform Thread
    2-56 THD
  • Mounting Holes
    2-56 (M2) CLR