Picomotor Actuator, Vacuum Compatible, 25.4 mm Travel, 12x0.5 mm Thread

  • Travel Range
    25.4 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.2 mm/min
  • Axial Load Capacity
    22 N  
  • Mounting
    M12 x 0.5 mm Thread
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Environment
    Vacuum
  • Rated Life
    >1x109 steps
  • Vacuum Compatibility
    10-6 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    44.5 mm  
  • Operating Temperature
    10-40 C