Picomotor Driver, Single-Axis, PCB-Mountable

  • Type
    Motion Controller
  • Number of Axis
    1
  • Drive Type
    Open Loop Picomotor
  • Interface
    Pins for PCB Mounting
  • Power Requirements
    10 to 16 VDC
  • Power Consumption
    7.5 W @ 1 kHz Sustained Speed
  • Maximum Pulse Rate
    2 kHz  
  • Operating Temperature
    0 to 65°C
  • Storage Temperature
    -40 to 95°C
  • Weight
    0.163 kg