Interferometer Flat, UVFS, 50.8 mm, 12.7mm Thick, λ/10, 10-5

  • Diameter
    50.8 mm
  • Material
    UV Grade Fused Silica
  • Wavelength Range
    195-2100 nm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    12.7 mm
  • Thickness Tolerance
    ±0.5 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°
  • Cleaning
  • Clear Aperture
    Central 80% of diameter
  • Diameter Tolerance
    +0/-0.25 mm
  • Antireflection Coating
    Uncoated
  • Wedge
    30 ±5 arc min