Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm

  • Wavelength Region
    UV
  • Wavelength Range
    350-440 nm
  • Diameter
    25.4 mm
  • Material
    Fused Silica
  • Coating Code
    UF.HR45
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    < 5 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    > central 85% of diameter
  • Back Surface
    Commercial Polished
  • Reflectivity
    RS>99.5% @ 350-440 nm, RP>99.5% @ 360-420 nm, TP>96% @ 500-1000 nm
  • Thickness
    6.35 mm
  • Thickness Tolerance
    ±0.1 mm
  • Diameter Tolerance
    +0/-0.1 mm
  • Cleaning