Dielectric Mirror, Broadband, 12.7 mm Diameter, 700-950 nm

  • Wavelength Region
    NIR
  • Wavelength Range
    700-950 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm  
  • Mirror Size
    Ø12.7 mm
  • Thickness
    3.1 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.2
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    05D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Rs (avg)>99%, Rp (ave)>97% @ 700-950 nm,R(avg)>80% at 632.8 nm
  • Damage Threshold
    1000 W/cm² CW, 4 J/cm², 10 ns pulses, 10 Hz, at 800 nm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning