Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
One-XY Integrated Linear Motor XY Linear StagesONE-XY60Motorized XY Linear Stage, Linear Motor, 50 mm Travel
5 Weeks
One-XY Integrated Linear Motor XY Linear StagesONE-XY60HAMotorized XY Linear Stage, Linear Motor, 50 mm Travel, High Accuracy
5 Weeks
One-XY Integrated Linear Motor XY Linear StagesONE-XY100Motorized XY Linear Stage, Linear Motor, 90 mm Travel
2 Weeks
One-XY Integrated Linear Motor XY Linear StagesONE-XY100HAMotorized XY Linear Stage, Linear Motor, 90 mm Travel, High Accuracy
4 Weeks
One-XY Integrated Linear Motor XY Linear StagesONE-XY200Motorized XY Linear Stage, Linear Motor, 190 mm Travel
In Stock
One-XY Integrated Linear Motor XY Linear StagesONE-XY200HAMotorized XY Linear Stage, Linear Motor, 190 mm Travel, High Accuracy
One-XY Integrated Linear Motor XY Linear StagesONE-XY300Motorized XY Linear Stage, Linear Motor, 290 mm Travel
5 Weeks
One-XY Integrated Linear Motor XY Linear StagesONE-XY300HAMotorized XY Linear Stage, Linear Motor, 290 mm Travel, High Accuracy
5 Weeks

Compatible Controllers

Compatible motion controllers for these linear motor driven stages are:

Specifications

Features

Increased Stiffness

For better stability, the wide separation of cross-roller bearings and a thick middle plate ensures higher stiffness against cantilevered loads.

Micron-level Straightness and Flatness

Because of the ONE-XY's precision grinding and cross-roller bearings, it achieves micron-level straightness and flatness.

Ironless Linear Motor

The high efficiency, ironless linear motor has the advantage of higher speed, acceleration and system responsiveness without wear to motor brushes or drive screws, significantly reducing heat generation. Additionally the non-cogging feature of the Ironless Linear Motor ensures excellent speed stability. Not only does the ironless motor provide these advantages, it also results in high-throughput and high reliability.

Integrated X and Y Axes

The ONE-XY's most distinguishing feature is its 3 plate design, allowing movement in both X and Y direction with a low profile relative to stacked stages. Orthogonality is built into the design, therefore enhancing the XY accuracy.

Resources

Literature

2D Product Drawings