Compare Model Drawings, CAD & Specs Wavelength Range Mirror Size Thickness Surface Quality Surface Flatness Availability Price
$156
488-694 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig λ/10 at 632.8 nm
$162
700-950 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig λ/10 at 632.8 nm
$219
488-694 nm Ø25.4 mm 6.0 mm 10-2 scratch-dig λ/20 at 632.8 nm
$223
700-950 nm Ø25.4 mm 6.0 mm 10-2 scratch-dig λ/20 at 632.8 nm
$453
488-694 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
$408
700-950 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
$470
488-694 nm Ø50.8 mm 12.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
$494
700-950 nm Ø50.8 mm 12.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
$1,090
700-950 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig λ/10 at 632.8 nm
$1,172
488-694 nm Ø76.2 mm 14.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
$1,211
700-950 nm Ø76.2 mm 14.7 mm 10-2 scratch-dig λ/20 at 632.8 nm
$2,130
488-694 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig λ/10 at 632.8 nm
$2,337
700-950 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig λ/10 at 632.8 nm
$2,804
488-694 nm Ø101.6 mm 17.7 mm 10-5 scratch-dig λ/20 at 632.8 nm
$2,972
700-950 nm Ø101.6 mm 17.7 mm 10-5 scratch-dig λ/20 at 632.8 nm
$5,994
488-694 nm Ø152.4 mm 23.5 mm 10-5 scratch-dig λ/20 at 632.8 nm

Specifications

  • Wavelength Range
    BD1: 488-694 nm, BD.2: 700-950 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm
  • Material
    Zerodur
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Damage Threshold
    BD.1: 500 W/cm² CW, 3 J/cm² @ 10 ns, 10 Hz, 532 nm
    BD.2: 1000 W/cm² CW, 4 J/cm² @ 10 ns, 10 Hz, 800 nm
  • Cleaning

Features

Zerodur Substrate

Zerodur® is a unique glass-ceramic material with a nearly zero coefficient of thermal expansion and excellent homogeneity of this coefficient throughout its entire piece. It is the best choice when extreme thermal stability is required or for environments with large temperature fluctuations. For more information, please see our Optical Materials technical note.

Visible Broadband Dielectric Coating

Our BD.1 visible broadband dielectric coating reflects all visible laser lines in the range of 488 to 694 nm with greater than 99% efficiency for s-polarization and 98% for p-polarization at 0 - 45° angle of incidence. 

NIR Broadband Dielectric Coating

Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for s-polarization and 97% for p-polarization from 700 – 950 nm at 0 – 45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser.

Select the Specification Level Required

Newport offers a choice of substrates to match your requirements. When preservation of wavefront and low scatter is critical, consider our 1-, 2-, and 3-inch mirrors with λ/20 flatness and 10-2 scratch-dig. For less demanding applications, our λ/10, 15-5 substrates provide excellent performance at a lower cost. 4-inch and 6-inch mirrors are also offered as standard dielectric mirrors.