Compare Model Drawings, CAD & Specs Availability Price
Magnetic Base Plate, Utility, 4 lb. Holding Force, 1/4-20 (M6) CLR.
$67

Features

Universal Component Mounting

The MB-1 magnetic disk base features a counterbored hole for mounting imperial components with 1/4-20 cap screws or metric components with M6 cap screws.

Fast and Flexible Ferromagnetic Surface Mounting

Magnetic bases reduce experimental set-up time by allowing free positioning and instant clampdown of optical components. They are the ideal accessories for all laboratories with ferromagnetic work surfaces such as Newport optical tables and breadboards.