Compare Model Drawings, CAD & Specs Optic Diameter Number of Actuators Actuator Locks Adjustment Screw Thread Optic Loading1 Availability Price
$166
12.7 mm 3 Yes 100 TPI Front
$158
In Stock
12.7 mm 3 No 100 TPI Front
In Stock
$166
In Stock
12.7 mm 3 Yes 100 TPI Rear
In Stock
$158
In Stock
12.7 mm 3 No 100 TPI Rear
In Stock
$161
In Stock
25.4 mm 2 Yes 100 TPI Front
In Stock
$161
In Stock
25.4 mm 2 Yes 100 TPI Rear
In Stock
$180
In Stock
25.4 mm 3 Yes 100 TPI Front
In Stock
$180
In Stock
25.4 mm 3 Yes 100 TPI Rear
In Stock
$179
In Stock
25.4 mm 2 Yes 127 TPI Front
In Stock
$202
In Stock
25.4 mm 3 Yes 127 TPI Front
In Stock

  1. Vacuum version SN100C-F2H-V6 available

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Hex Key
  • Material
    Stainless Steel
  • Thread Type
    2-56 (M6) or 8-32 (M4) CLR

Features

Superior Thermal Stability

Suprema Industrial Mounts were tested against the best competitive mounts and demonstrated superior drift stability as shown in the graph.
    
 

The Clear Edge Advantage

With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
  
 

In-Process Heat Treatment

Every Suprema mount is heat treated as part of the fabrication process. Heat treating relieves the build up of fabrication stresses which improve the overall stability of the mount.

 

The Stainless Steel Advantage

All Suprema mirror mounts are made from stainless steel making them the most stable and easiest to align.  Stainless steel is 3X stiffer than aluminum so it flexes significantly less allowing easier alignment.  Stainless steel's coefficient of thermal expansion is lower than aluminum making it more stable during temperature fluctuations.  Stainless steel makes Suprema the flag ship of Newport’s mirror mount offering. 

    
 

Locking Allen-Key Adjusters

Suprema Industrial mirror mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, screw lock is included in select models. The jam nut lock, used for SC100 mount, and hex broach lock, used for SN050 mount, exert an axial force on the adjustment screw which locks the mirror mount's alignment in place. These locks can be tightened either by hand or by using an Allen-key. SN100 mounts use flexure type of lock which is integrated with adjuster's bushing and exerts a tangential force on the screw. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.

Top left: flexure lock built in the adjuster's bushing. Top right: jam nut lock. Bottom: hex broach lock

Front- or Rear-Loading, Right- or Left-Handed

Suprema Industrial Mounts are available in several configurations to suit different beam routing configurations. Left-handed mounts are essentially mirror images of the standard right-handed versions. Rear-loading a mirror guarantees that the reflective surface will be flat on the face of the mount irrespective of the mirror's thickness. (Left-handed versions are only available as Rear-Loading mounts for this product family.)

Alignment Pin Holes

The SN050 models feature alignment pin holes on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.

127-TPI Adjusters for Higher Sensitivity

The Suprema SN100 mounts are equipped with AJS 127-TPI locking adjustment screws and are designed to allow actuators to be replaced with ease. The 127-TPI adjusters provide an angular range of ± 7° which is a 27% improvement in adjustment sensitivity over competing mounts with 100-TPI adjusters, resulting in faster, easier alignment. The mount’s industry-standard 9.5-mm bore allows many different types of actuators to be used by simply loosening the lock nut and gently sliding the actuator out from the mount. Besides adjustment screws, select micrometers and motorized actuators are also compatible.

Purpose:
Newport's thermal drift testing of mirror mounts has two purposes: (1) to measure the maximum deflection during a peak temperature shift (after a soaking period) and (2) to measure the shift in position after temperature cycling and return to initial temperature.

Method:
A mirror mount, with mirror installed, was securely fixed to a 1.5"-diameter solid steel pedestal post. This assembly was then placed inside of a climate-controlled environmental chamber and mounted to a stainless steel optical table.  Upon fastening to the table, the mirror mount was set to nominal and zeroed to set the initial position. Throughout the test, an independently thermally isolated CONEX-LDS Autocollimator was used to monitor the reflected beam position. After initial alignment adjustments, the mirror mount was left to rest for two hours to allow the internal kinematic forces to reach equilibrium. Then, the mirror mount was subjected to a 10°C increase in temperature for one hour through convection heating. After a thermal soaking period to ensure the mount is sufficiently heated through, the mirror mount was returned to its original temperature, completing a cycle. This temperature cycling process was repeated 10 times over the duration of 62 hours, with deflection during peak temperature and shift after the end of each cycle recorded.

SC100-F3H Thermal Testing Results

The maximum deflection of the SC100-F3H mirror mount during peak temperature was 10 µrad in pitch and 15 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 2 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.

SN100C-F3H Thermal Testing Results

The maximum deflection of the SN100C-F3H mirror mount during peak temperature was 17 µrad in pitch and 10 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.