Compare Model Drawings, CAD & Specs Availability Price
Optical Post Holders Kit, 0.5 in., 130 Components
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK14 Description Quantity
VPH-1SC

Optical Post Holder, Swivel Base, 1.0 in. Height, 0.5 in. Posts

10
VPH-1.5SC

Optical Post Holder, Swivel Base, 1.5 in. Height, 0.5 in. Posts

10
VPH-2SC

Optical Post Holder, Swivel Base, 2.0 in. Height, 0.5 in. Posts

15
VPH-3SC

Optical Post Holder, Swivel Base, 3.0 in. Height, 0.5 in. Posts

15
VPH-4SC

Optical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts

10
VPH-6SC

Optical Post Holder, Swivel Base, 6.0 in. Height, 0.5 in. Posts

10
VPH-1-P

Optical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts

10
VPH-2-P

Optical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts

10
VPH-3-P

Optical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts

10
VPH-4-P

Optical Post Holder, Pedestal Base, 4.19 in. Height, 0.5 in. Posts

10
PS-F-0.5

Clamping Fork, 1.0 in. Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot

10
PS-F-1.0

Clamping Fork, 1.0 in. Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot

10