Compare Model Drawings, CAD & Specs Availability Price
Fixed Lens Mounts and Accessories Kit, A-LINE, 85 Components, Imperial
In Stock
In Stock
Fixed Lens Mounts and Accessories Kit, A-LINE, 85 Components, Metric
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

Kit Components

OMK22 M-OMK22 Description Quantity
LH-0.5A M-LH-0.5A Fixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 (M4) Thread, A-LINE 10
LH-1A M-LH-1A Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE 10
LH-30M M-LH-30M Fixed Lens Mount, 30 mm Diameter, 8-32 (M4) Thread, A-LINE 5
LH-1.5A M-LH-1.5A Fixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 (M4) Thread, A-LINE 5
LH-2A M-LH-2A Fixed Lens Mount, 2.0 in. (50.8 mm), 8-32 M4) Thread, A-LINE 10
LH-3A M-LH-3A Fixed Lens Mount, 3.0 in. (76.2 mm), 8-32 (M4) Thread, A-LINE 5
LH-50R25 LH-50R25 Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE 10
SW-OM SW-OM Spanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics 1
LT10-WR LT10-WR Spanner Wrench, 1 inch LT Series Lens Tubes 1
LH-05N LH-05N Lens Mount, Insertable, 12.7 mm Diameter, A-LINE 4
LH-1N LH-1N Lens Mount, Insertable, 25.4 mm Diameter, A-LINE 4
LH-2N LH-2N Lens Mount, Insertable, 50.8 mm Diameter, A-LINE 4
LH-GR-4 LH-GR-4 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE 4
LH-GR-8 LH-GR-8 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE 4
LH-GR-10 LH-GR-10 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE 2
LH1-ATP M-LH1-ATP Alignment Target, Post Mount, 8-32 (M4) Thread, A-Line 2
LH-K1 M-LH-K1 Insertable Link Block, 1/2-in to 1-in, 8-32 (M4) Thread, A-LINE 2
LH-K2 M-LH-K2 Insertable Link Block, 1-in to 2-in, 8-32 (M4) Thread, A-LINE 2