Compare Model Drawings, CAD & Specs Availability Price
Optical Posts and Bases Kit, 49 Components, Imperial Threads
In Stock
In Stock
Optical Posts and Bases Kit, 49 Components, Metric Threads
In Stock
In Stock

OMK33 M-OMK33 Description Quantity
B-05A B-05A Slotted Base, 0.68 in. Range Single Slot, Stainless Steel 2
B-1A B-1A Double Slotted Base, 0.68 in. Range, Stainless Steel 2
B-2SA B-2SA Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range 2
BC-5 BC-5 Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes 3
PS-F-1.0 PS-F-1.0 Clamping Fork, 1.0 in. Pillars, 1.0 in. Slot Length, 1/4-20 (M6) Slot 10
PS-SC M-PS-SC Post Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 (M4) Thread 2
PS-0.125 PS-0.125 Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.125 in. Thick, 8-32 (M4) CLR 4
PS-0.25 PS-0.25 Pillar Spacer, 1.0 in (25.4 mm) Diameter. 0.25 in. Thick, 8-32 (M4) CLR 4
PS-2 M-PS-2 Pillar Post, 1.0 in (25.4 mm) Diameter. 2.0 in (50.8 mm) Height 5
PS-3 M-PS-3 Pillar Post, 1.0 in (25.4 mm) Diameter. 3.0 in (76.2 mm) Height 3
PS-4 M-PS-4 Pillar Post, 1.0 in (25.4 mm) Diameter. 4.0 in (101.6 mm) Height 2
SP-2 M-SP-2 Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread 2
SP-3 M-SP-3 Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 (M4 & M6) Thread 2
VPH-2 M-VPH-2 Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) 2
VPH-3 M-VPH-3 Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 (M6) 2
T90 M-T90 Optical Post End Clamp, Right-Angle, 0.5 in. Post, 1/4-20 (M6) Thread 1
RA-0510 RA-0510 Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts 1