Compare Model Drawings, CAD & Specs Availability Price
Optical Pillar Posts Kit, 1.0 in., 124 components, Imperial Threads
In Stock
In Stock
Optical Pillar Posts Kit, 25.4 mm, 124 components, Metric Threads
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK15 M-OMK15 Description Quantity
PS-0.5E M-PS-0.5E

Optical Post, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread

5
PS-1E M-PS-1E Optical Post, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
PS-2E M-PS-2E Optical Post, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
PS-3E M-PS-3E Optical Post, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 5
PS-4E M-PS-4E Optical Post, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm ) Diameter, 8-32 (M4) Thread 3
PS-0.5 M-PS-0.5

Optical Pedestal, 0.5 in. (12.7 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread

5
PS-1 M-PS-1 Optical Pedestal, 1.0 in. (25.4 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
PS-2 M-PS-2 Optical Pedestal, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
PS-3 M-PS-3 Optical Pedestal, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 5
PS-4 M-PS-4 Optical Pedestal, 4.0 in. (101.6 mm) Height, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread 3
PS-0.031 PS-0.031

Pedestal Spacer, 0.03125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR

5
PS-0.063 PS-0.063 Pedestal Spacer, 0.0625 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5
PS-0.125 PS-0.125 Pedestal Spacer, 0.125 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5
PS-0.25 PS-0.25 Pedestal Spacer, 0.25 in. Thick, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) CLR 5
PS-F-1.0 PS-F-1.0

Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.0 in. (25.4 mm) Slot Length, 1/4-20 (M6) Slot

10
PS-F-1.5 PS-F-1.5 Clamping Fork, 1.0 in. (25.4 mm) Diameter Pedestal, 1.5 in. (38.1 mm) Slot Length, 1/4-20 (M6) Slot 5
Q-TMS-2 Q-TMS-2

Optical Post Holder, 2.0 in. (50.8 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork

3
Q-TMS-3 Q-TMS-3 Optical Post Holder, 3.0 in. (76.2 mm) Height, 1.0 in. (25.4 mm) Posts, Inc. Clamping Fork 3
NBC-1 NBC-1

Non-Bridging Post Clamp, Long Slot, 1/4-20 (M6)

2
C-1P M-C-1P

Post C-Clamp, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread

5
PS-SC M-PS-SC

Post Clamp, Sliding, 1.0 in. (25.4 mm) Diameter Posts, 8-32 (M4) Thread

5
RA-1010 RA-1010

Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts

5
RA-0510 RA-0510

Optical Post Clamp, Right-Angle, 0.5 to 1.0 in (12.7 to 25,4 mm) Diameter Posts

5
PS-Q PS-Q

Optical Pedestal Cube, 8-32 Mounting Holes

5
PS-QA M-PS-QA

Thread Adaptor, Optical Pedestal Cube, 8-32 (M4) Thread

5
BSJ1 M-BSJ1

Adjustable Optical Post Head, Ball and Socket, 8-32 (M4) Thread

3
PS-1T M-PS-1T

Table Mount Adaptor, 1.0 in. (25.4 mm) Diameter Pedestals, 8-32 to 1/4-20 (M4 to M6)

2