Features

Hardware Covering Standard Manual Positioning Needs

This Manual positioning set offers high precision positioning hardware for various ranges and directions of travel. Included in the set are a High Load Lab Jack, one- and three-axis precision linear stages, rotation stages, and all necessary micrometers. Accessories such as kinematic bases, platforms, and angle brackets are also included in the case which can be neatly stored in the accompanying 9-drawer storage cabinet.

Neatly Store the Set in Included 9-Drawer Cabinet

The large, 9-drawer cabinet and labels accompanying this set offer any optics lab an organized stock of manual positioning components for a variety of needs. Both English (MK-6) and Metric (M-MK-6) versions of the set are available.