Compare Model Drawings, CAD & Specs Availability Price
Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus
$44
In Stock
In Stock
Double-bored Mirror Mount, Insertable, 1 in. Diameter, Optics Cage Plus
$26
In Stock
In Stock
Filter Mount, Insertable, 1 in. Diameter, Optics Cage Plus
$23
In Stock
In Stock
Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus
$23
In Stock
In Stock
Lens Mount, Standard, 1 in. Diameter, Optics Cage Plus
$37
In Stock
In Stock
Objective Lens Mount, Insertable, RMS Thread, Optics Cage Plus
$27
In Stock
In Stock
Detector Mount, Insertable, 818 Series Photodiode Sensors, Optics Cage Plus
$38
In Stock
In Stock
Tube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus
$27
In Stock
In Stock
Beam Dump Mount, Insertable, 30 mm Optics Cage, PD10
$39
In Stock
In Stock
Beam Dump Mount, Standard, 30 mm Optics Cage, PD30
$42
In Stock
In Stock

Features

Snap-in Design for Easy Assembly and Alignment

Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.

Large Selection of Fixed Optic Mounts

OpticsCage+™ Fixed Optic Mounts provide fixed mounting for 1 in. (25.4 mm) lenses, mirrors, and filters within the 4-rod optics cage structure. These insetable optical mounts can all be easily inserted into or removed from an assembled cage, providing maximized flexibility during the optical system setup. The OpticsCage+ lens and filter mounts all have 1.035-40 optic mounting threads and the mirror mount has a double bored aperture for the mounting of mirrors and UPA series optic adaptors.

Easily Integrate With 30 mm Cage System

OC1-A30 features two sets of through holes, providing convenient ways for you to adapt your existing 30 mm cage system from other vendors to our OpticsCage+ system.

Versatile OpticsCage+ Adapters

OC1-PM post mount adapter allows one to easily mount OpticsCage+ system on posts and pedestals. OC1-XCL allows stable and easy cross clamping. OC1-RH is an adapter that allows one to mount Newport's self aligning A-Line lens alignment system inside of OpticsCage+ system. OC1-AT is an alignment target that makes alignment even easier.