Compare Model Drawings, CAD & Specs Availability Price
Kinematic Mirror Mount, Insertable, 25.4 mm, Optics Cage Plus
$141
In Stock
In Stock
Mirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus
$186
In Stock
In Stock
Elliptical Mirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus
$279
In Stock
In Stock
Adjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
$236
Adjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus
$97
In Stock
In Stock
Adjustable Lens Mount, Insertable, XYθXθY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
$277
In Stock
In Stock
Adjustable Lens Mount, Insertable, XYZ Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus
$420
In Stock
In Stock
Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus, Requires OC1-TZ
$54
In Stock
In Stock
Z-Axis Stage, Insertable, 13 mm Travel, Locking, Optics Cage Plus
$536
In Stock
In Stock
Z-Axis Stage, Insertable, No Micrometer, Locking, Optics Cage Plus
$452
In Stock
In Stock
Optical Filter Bank, 5 Mounting Positions, 1.0 in. Optics Cage Plus
$345
Polarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus
$112

Features

Broad Selection of Adjustable Optic Mounts

OpticsCage+™ Adjustable Optic Mounts provide adjustable mounting for 1 in. (25.4 mm) lenses, mirrors, polarizers, and other optic adaptors mounted within the 4-rod optics cage structure. The OC1-LH1-XY, OC1-LH1-XYZ, OC1-LH1-XYA, OC1-LH1-XYC lens mounts as well as the OC1-PR can be inserted in an assembled cage. The OC1-MM provides angular adjustment of a mirror and is designed for 90° beam routing within an optics cage structure. The OC1-PR is a two-piece polarizer rotator and has a full 360° manual adjustment. The OpticsCage+ lens mounts all have 1.035-40 optic mounting threads whereas the OC1-MM mirror mount has a double-bored aperture for mounting 1 in. diameter mirrors.

Snap-in Design for Easy Assembly and Alignment

Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.