Compare Model Drawings, CAD & Specs Availability Price
Optical Mounts and Accessories Kit, 1.0 in., 83 Components, Imperial
$5,680
In Stock
In Stock
Optical Mounts and Accessories Kit, 25.4 mm, 83 Components, Metric
$5,680
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK18 M-OMK18 描述 数量
M1 M1

Mirror Mount, Lab Standard, 1.0 in. (25.4 mm) Diameter, 2 Knob Actuators

8
UPA1 UPA1

Mirror Adapter, Platform Mount, (1.0 in.) 25.4 mm Diameter

4
P100-P-H M-P100-P-H

Platform Optical Mount, Performa, 1.0 in. (25.4 mm), 2 Allen-Keys, 8-32 (M4)

4
M1Q M1Q

Mirror Mount, Lab Standard, Clear Edge, 1.0 in. (25.4 mm), 2 Knob Actuators

4
M1-CP M1-CP

Mirror Mount, CenterPoint, Lab Standard, 1.0 in. (25.4 mm), 2 Knob Actuators

4
M1-1D M1-1D

Mirror Mount, Lab Standard, EdgeGrip, 1.0 in. (25.4 mm), 2 Knob Actuators

4
P100-AI38 P100-AI38

Mirror Mount, PERFORMA-i, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys

4
P100-At38 P100-At38

Mirror Mount, Thin Optic, 1.0 in. (25.4 mm), 80 TPI, 3 Locking Allen-Keys

4
LP5X-1H LP5X-1H

Lens Positioner, 1.0 in. (25.4 mm), XYZθXθY, 100 TPI, 8-32 (M4) CLR

2
LP6X-1H LP6X-1H

Lens Positioner, 1.0 in. (25.4 mm), XYZθXθYθZ, 100 TPI, 8-32 (M4) CLR

1
HX.078-2M-PK HX.078-2M-PK

Hex Adjustment Knob, 5/64 in. (2.0 mm)

4
BK-1A M-BK-1A

Kinematic Base, Magnetic, 1 in. (25.4 mm) Square,2-56 & 8-32(M2 & M4)

3
SK-NYT-832 SK-NYT-832

Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10

1
LH-1DB M-LH-1DB

Mirror Mount, Fixed, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE

5
LH-1A M-LH-1A

Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE

5
UPA-45D1 UPA-45D1

45 Degree Mirror Holder, 1.0 in. (25.4 mm) Diameter

2
9897 9897-M

Optical Filter Holder, Flip-Up™, 1.0 in. (25.4 mm) Diameter Filters, 8-32 (M4)

3
HM-1 M-HM-1

Optical Filter Mount, Edge Grip, 1.0 in. (25.4 mm) Optics, 8-32 (M4)

5
RM25A RM25A

Optic Rotation Mount, 1.0 in. (25.4 mm), 2° Graduations

2
9401 9401-M

Rotary Mount, 1.0 in. (25.4 mm) Waveplates or Polarizers, 8-32 (M4) Thread

2
LH1-1R LH1-1R

Optic Holder Cell, 1.0 in. (25.4 mm) Diameter Optics, Requires LM1-R Mount

3
LM1-R LM1-R

Optic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells

3
LPXYZ-1H M-LPXYZ-1H

Lens Positioner, 1.0 in. (25.4 mm) Diameter, XYZ, 100 TPI, 8-32 (M4)

1
LPXY-1H M-LPXY-1H

Lens Positioner, 1.0 in. (25.4 mm) Diameter, XY, 100 TPI, 8-32 (M4)

2
HVM-1I M-HVM-1I

Mirror Mount, Vertical Drive Industrial, 1 in. (25.4 mm), 2 Locking Allen-Keys, 8-32 (M4)

1
M1-PT M1-PT

M1 Prism Mount, 2 Knob Actuators

2