Compare Model Drawings, CAD & Specs Availability Price
Optical Filter, Mercury Line, 25.4 mm, 253.7±3 nm Center, 11±3nm FWHM
$387
In Stock
In Stock
Optical Filter, Mercury Line, 25.4 mm, 313.0±3 nm Center, 11±3nm FWHM
$387
In Stock
In Stock
Optical Filter, Mercury Line, 25.4 mm, 334.1±2 nm Center, 12±2nm FWHM
$387
Optical Filter, Mercury Line, 25.4 mm, 365.0±2 nm Center, 12±2nm FWHM
$387
5 Weeks
5 Weeks
Optical Filter, Mercury Line, 25.4 mm, 404.7±2 nm Center 10±2nm FWHM
$169
In Stock
In Stock
Optical Filter, Mercury Line, 25.4 mm, 435.8±2 nm Center, 10±2nm FWHM
$169
In Stock
In Stock
Optical Filter, Mercury Line, 25.4 mm, 546.1±2 nm Center, 10±2nm FWHM
$147
In Stock
In Stock
Optical Filter, Mercury Line, 25.4 mm, 577.0±2 nm Center, 10±2nm FWHM
$147
In Stock
In Stock

Specifications

  • Type
    Mercury Line Bandpass Filter
  • Center Wavelength Tolerance
    ±2 nm
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0 mm/-0.8 mm
  • Surface Quality
    80-50 scratch-dig

Features

Scribed and Laminated Construction

Scribed and laminated soft coating construction is a commonly used construction for bandpass and edge filters. Optical filter components are coated onto separate substrate plates. These plates are then scribed to remove the film symmetrically around the required specified active film areas of the optical filters to be produced from the plate. The scribed plates are subsequently laminated together with a moisture resistant epoxy. A glass-epoxy-glass seal is formed in the scribed areas forming the best possible barrier to moisture penetration. Filters are cut through the scribed area to their finished size using diamond cutting tools. Additional moisture barriers may be applied to the cut filters if necessary to achieve extended life requirements.

Optical Filter Mounts

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us