Compare Model Drawings, CAD & Specs Type Fiber Type Fiber Connector Operating Wavelength Availability Price
$1,400
2x2 Switch Singlemode Bare Fiber Pigtail 1290 to 1330 & 1530 to 1570 nm
$1,500
2x2 Switch Singlemode FC/APC 1290 to 1330 & 1530 to 1570 nm
$1,500
2x2 Switch Singlemode FC/PC 1290 to 1330 & 1530 to 1570 nm
$800
1x2 Switch Singlemode Bare Fiber Pigtail 1290 to 1330 & 1530 to 1570 nm
$900
1x2 Switch Singlemode FC/APC 1290 to 1330 & 1530 to 1570 nm
$900
1x2 Switch Singlemode FC/PC 1290 to 1330 & 1530 to 1570 nm
$1,400
2x2 Switch Singlemode Bare Fiber Pigtail 1290 to 1330 & 1530 to 1570 nm
$1,500
2x2 Switch Singlemode FC/APC 1290 to 1330 & 1530 to 1570 nm
$1,500
2x2 Switch Singlemode FC/PC 1290 to 1330 & 1530 to 1570 nm

Specifications

  • Type
    MEMS Switch
  • Fiber Type
    Singlemode
  • Operating Wavelength
    1290 to 1330 & 1530 to 1570 nm
  • Maximum Optical Power
    500 mW
  • Isolation/Cross Talk
    -50 dB max.
  • Maximum Back Reflection
    -50 dB max.
  • Durability
    10⁹ cycles min.
  • Operating Temperature
    -5 to 70°C

Features

1x2 Configurations

The 1x2 single-mode switches are two position devices that enable channel selection. These non-latching models require a 12V DC switching voltage. Applications include fiber and component testing and optical signal routing.

2x2 Configurations

The 2x2 single-mode switches are fully reversing optical bypass switches, which are used to insert or bypass nodes in fiber ring networks. These non-blocking, non-latching components require a 5V DC switching voltage. Applications include bypassing of FDDI and SONET network stations, automated and remote fiber test systems.