Compare Model Drawings, CAD & Specs Availability Price
A-LINE Lens Alignment Kit, 1 inch, 45 Components, Imperial Threads
In Stock
In Stock
A-LINE Lens Alignment Kit, 25.4 mm, 45 Components, Metric Threads
In Stock
In Stock

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK31 M-OMK31 Description Quantity
LH-1A M-LH-1A Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 (M4) Thread, A-LINE 10
LH-1T M-LH-1T Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 (M4), A-LINE 2
LH-1DB M-LH-1DB Mirror Mount, Fixed, 25.4 mm Diameter, 8-32 (M4) Thread, A-LINE 2
LH-1N LH-1N Lens Mount, Insertable, 25.4 mm Diameter, A-LINE 1
LH-1XY LH-1XY XY Lens Mount, Insertable, 25.4 mm, A-LINE 2
LH-1PY M-LH-1PY Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE 1
LH-1PR M-LH-1PR Polarizer Rotation Mount, 25.4 mm, 8-32 (M4) Thread, A-LINE 2
LH-1PM LH-1PM Fixed Cube Mount, 1.0 in. (25.4 mm), 8-32 Thread, A-LINE 2
LH-1PY-45 LH-1PY-45 45 Degree Mirror Mount, Adjustable, 25.4 mm, A-LINE 1
LH-RMS M-LH-RMS Microscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 (M4) 2
LH-CMT M-LH-CMT Fixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 (M4) Thread, A-LINE 1
LH-1TZ-A LH-1TZ-A Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE 1
LT10-WR LT10-WR Spanner Wrench, 1 inch LT Series Lens Tubes 1
LT10-RR LT10-RR Retaining Ring, 22.9 mm ID, 1.035-40 Thread 5
LH1-ATP M-LH1-ATP Alignment Target, Post Mount, 8-32, A-Line 2
LH-GR-4 LH-GR-4 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE 4
LH-GR-8 LH-GR-8 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE 4
LH-GR-10 LH-GR-10 Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE 2