Compare Model Drawings, CAD & Specs Type Fiber Type Fiber Connector Operating Wavelength Availability Price
$5,450
In Stock
Intensity Modulator PM 980 FC/APC 1030 to 1070 nm
In Stock
$2,550
In Stock
Intensity Modulator PM 400um buffer FC/APC 1550 ± 30 nm
In Stock
$3,050
Intensity Modulator PM fiber with 400um buffer FC/APC 1525 nm to 1605 nm

Features

What is the Pockel's Effect?

Both our phase and our amplitude modulators are based upon the Pockel's effect: the electro-optic effect where the refractive index along one or more axes is proportional to an externally applied electric field. Therefore, by applying a voltage across the electrodes of an electro-optic crystal, you can change the phase of light as it passes through the crystal. By placing the crystal between crossed polarizers, this phase modulation can be converted into amplitude modulation.