Compare Model Drawings, CAD & Specs Availability Price
UV-Curing Epoxy, NOA 85, 6 gm Syringe.
$39
In Stock
In Stock
UV-Curing Epoxy, NOA 86, 6 gm Syringe.
$39
In Stock
In Stock

Features

Excellent Transmission

The transmission of a 0.25 mm thick adhesive layer is greater than 98% from 400–2000 nm.

Quick Curing

The UV curing epoxy can be pre-cured in just seconds and fully-cured in minutes with a 350–380 nm, 100 mW UV mercury spot lamp.

High Performance Bonding

These optical glues are designed for bonding where low strain, optical clarity or low outgassing are required in military, aerospace, fiber optics or commercial optics.

Bottles and Syringes Available

Available in 1 oz. (30 ml) applicator bottles for F-UVE Series and in 6 gram syringes for NOA Series.