Compare Model Drawings, CAD & Specs Availability Price
Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series
$236
In Stock
In Stock
Structural Rail, Aluminum, 640 mm Length, M6 Threads, X95 Series
$281
In Stock
In Stock
Structural Rail, Aluminum, 750 mm Length, M6 Threads, X95 Series
$300
In Stock
In Stock
Structural Rail, Aluminum, 1000 mm Length, M6 Threads, X95 Series
$321
Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series
$419
3 Weeks
3 Weeks
Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series
$513
In Stock
In Stock
Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series
$578
Optical Rail Carrier, 50 mm Length, 1/4-20 Thread, X95 Series
$166
In Stock
In Stock
Optical Rail Carrier, 80 mm Length, 8-32 and 1/4-20 Thread, X95 Series
$183
In Stock
In Stock
Optical Rail Carrier, 120 mm Length, 10-24 and 1/4-20 Thread, X95 Series
$246
Optical Rail Carriage, 50 mm Length, M6 Thread, X95 Series
$166
3 Weeks
3 Weeks
Optical Rail Carriage, 80 mm Length, M4 and M6 Thread, X95 Series
$183
In Stock
In Stock
Optical Rail Carriage, 120 mm Length, M5 and M6 Thread, X95 Series
$246
In Stock
In Stock
Right Angle Joint, Thru Holes, X95 Series Structural Rails
$203
4 Weeks
4 Weeks
Right Angle Joint, Tapped Holes, X95 Series Structural Rails
$209
In Stock
In Stock
Structural Corner Cube, X95 Series Structural Rails
$304
In Stock
In Stock
Guy Pivot Support, X95 Series Structural Rails
$374
In Stock
In Stock
Mounting Plate, SLM-1A and RB135 to X95 Series Structural Rails
$86
Mounting Plate, SLM-3A and RB335 to X95 Series Structural Rails
$86
5 Weeks
5 Weeks
Plastic End Plate, X95 Series Structural Rails
$29
In Stock
In Stock
Rubber Bumper, 135 lb. (60 kg) Maximum Load, X95 Structural Rails
$25
Rubber Bumper, 335 lb. (150 kg) Maximum Load, X95 Structural Rails
$30
Centered Leveling Foot, 240 lb. (110 kg) Maximum Load, X95 Series
$152
In Stock
In Stock
Side Mounted Leveling Foot, 240 lb. (110 kg) Maximum Load, X95 Series
$261
In Stock
In Stock
Single Bench Leg, Span Support, 240 lb. (110 kg) Max. Load, X95 Series
$280
In Stock
In Stock
Double Bench Leg, Span Support, 240 lb. (110 kg) Max. Load, X95 Series
$400
In Stock
In Stock
Single Bench Leg, End Support, 240 lb. (110 kg) Max. Load, X95 Series
$280
In Stock
In Stock
Double Bench Leg, End Support, 240 lb. (110 kg) Max. Load, X95 Series
$412
In Stock
In Stock
T-Stand, 240 lb. (110 kg) Maximum Load, X95 Series Structural Rails
$468
In Stock
In Stock
Caster, 275 lb. (125 kg) Maximum Load, X95 Series Structural Rails
$122
In Stock
In Stock

Features

Rigid and Lightweight Aluminum Cylinder Core

The X95 rails provide rigid and lightweight support with an aluminum cylinder core and four, 10mm thick longitudinal reinforcing ribs on which dovetail carriers are easily mounted and removed locally. The rib structure also increase the longitudinal and torsional rigidity of the rail and supports both horizontal and vertical configurations.

Three Rail Carrier Sizes with Metric or Imperial Threads

Components can be quickly mounted to or removed from rails via CXL95 carriers. Three carrier sizes are designed to support positioners with 50 mm, 80 mm and 120 mm width sizes on the X95 Rail. English or metric mounting holes allow direct mounting of a wide selection of linear stages, rotation stages and optical mounts. For easy assembly and disassembly, carriers can be removed or installed at any point on the rail by loosening the thumbscrew and tipping the carrier. A unique clamp design eliminates contact between the screw shaft and rail for easier sliding, more stable positioning and prevention of possible rail damage from over tightening. Strong, secure dovetail mounting design allows carriers to be mounted vertically on the sides of the rail, or even suspended upside-down from the bottom of the rail.

Build Large Scale Rigid or Isolated Structures

Rigid support structures can be easily constructed using CX95A/CX95AS right angle joints and CX100 structural cubes. Large structures can be stiffened by AX95 guy in a tension arrangement. Newport has adapter plates to attach X95 components to rubber bumpers, pneumatic stable level mounts (X95-AP1 for RB135/SLM-1A, X95-AP3 for RB335/SLM-3A) or elastomeric isolators (adapter not needed for ND40T-A/ND41-A). A wide variety of mounting feet options are available for stand-alone optical systems and large scale structures. These options allow flexible sized workstation frames for breadboards, granite tables or small optical tables. Check out the X95 Brochure for more information.