Mirror Mount Guide

Find Mirror Mounts For Virtually Any Application

We offer the widest range of off the shelf Mirror Mounts from low cost entry level to the highest performing, most stable mounts available anywhere. Use the selection guide below to find exactly what you need.

Mirror Mount Basics

An optical mirror mount is used in optics research to hold a mirror in a precise position, and allow for tip and tilt to be adjusted in controlled amounts. Try our Optical Mirror Mount Technology Guide for more information. For mirror mounts with automated adjustments we recommend our Motorized Optical Mounts.

Choose by Mirror Diameter

A good place to start when narrowing your selection of Optical Mirror Mounts is with the size of the mirror or optic used in your your application. We offer mounts for 0.5, 0.75, 1.0, 2.0, 3.0, 4.0, 6.0, and 8.0 in. as well as 30 and 50 mm diameter mirrors.

0.5 in. (12.7 mm) Diameter 1.0 in. (25.4 mm) Diameter 2.0 in. (50.8 mm) Diameter 3.0 in. (76.2 mm) and Larger Diameters
U50-A U100-A3H-NL U200-A3H U300-A3K


Choose by Adjustment Mechanism

Another starting point for optical mirror mount selection is the adjustment mechanism. Kinematic Mounts are the most popular and least expensive. A disadvantage with Kinematic mounts is that the mirror center moves along the normal axis when tip/tilt adjustments are made. Gimbal Mounts are more expensive, but are able to solve the problem of unwanted normal motion. Flexure Mounts are designed for set and forget type applications with excellent mechanical stability.

Kinematic Mirror Mounts
(Stable & Cost Effective)
Gimbal Mirror Mounts
(Pure Angular Adjustment, Larger Range)
Flexure Mirror Mounts
(Best for OEM, Compact Size)
9851 605-4 MFM-100



Popular Stainless Steel and Steel Mirror Mount Families

Stainless Steel construction is preferred for applications requiring high stability and rigidity. A selection of our popular product families is shown below.

SUPREMA Precision Stainless Steel Mirror Mounts Miniature Mirror and Platform Mounts High Stability Steel Gimbal Optic Mounts
SN-Family tinymtfm SL50BM_1

Popular Aluminum Mirror Mount Families

Annodized Aluminum construction is a lower cost and lighter weight option for applications not requiring the stability and rigitity of Stainless Steel. A selection of our popular Aluminum mirror mount families is shown below.

Ultra-Stable Top and Center Mirror Mounts Standard and Pint Sized Mirror Mounts ULTIMA® Precision Kinematic Optical Mounts Low-distortion Axial Clamping Kinematic Mounts Convertible Clear Edge Mirror Mounts Lab Standard Mirror Mounts
StabilityMntFamily_2 980782 OM-ultima_series_group-S OM-ultima_ac-S IFV_0260 M1 Grp Front
General Purpose Valu Mirror Mounts Translating Kinematic Gimbal Mounts Aperture-Thru Gimbal Mounts Clear Edge Gimbal Mounts Vertical-Drive Kinematic Mirror Mounts Top Actuated Mirror Mounts
9773 9812 OM-ultima_gimbal-S OM-u100_acg_k2_nl-S OM-hvm-S_removedPart topmtfm
Vertical-Drive Gimbal Mounts Compact Industrial Flexure Mirror Mounts Miniature Platform Mounts Commercial Mirror Mounts Set and Lock Industrial Mirror Mounts Configurable Mirror Mounts
OM-vgm_1bd_2bd-S OM-mfm-series-S Mini-P-S 98XX.9762 OM-perf_i_series-S OM-600a-S
Low-distortion Axial Clamping Gimbal Mirror Mounts Gimbal Optical Mounts Performa Kinematic Optical Mounts Standard Mirror and Platform Mounts
605-2 OM-sl8abm-S OM-performa_ser-S 5032_11265