Motorized Rotation Stage Selection Guide

Motorized rotation stages are a set of precision positioning products designed and built over many decades of experience in providing solutions to research and academia to industry and defense markets. Applications of Rotation Stages include semiconductor wafer inspection or scribing, metrology, micro-robotics, sensor testing, disk texturing, optics positioning like polarizers, waveplates, etc. The Newport rotation stages offering ranges from the direct drive, direct read, high rotation speed, RGV100BL to the multi-use low-cost NSR1 Universal Rotator, over 100 model numbers to choose from. Metric and vacuum versions are available and if required, multiple axis designs, OEM or custom solutions may be quoted.

Selecting a Motorized Rotation Stage

Click Motorized Rotation Stages to shop or browse all of our standard models, or select a product family below for more information. We also offer Manual Rotation Stages.

Series Minimum Incremental Motion
(°)
Bi-directional Repeatability, Guaranteed
(°)
Absolute Accuracy, Guaranteed
(°)
Maximum Speed
(°/s)
Wobble, Guaranteed
(µrad)
Normal Load Capacity (Cz)
(N)
MC-RGV100BL_2 RGV100 Series
High-Speed Precision Rotation Stage
0.00011 0.0011 0.01 720 40 100
MC-RV160-S RV Series
High-Performance Precision Rotation Stages
HAT, HAHLT:
0.0001

RVS80PP:
0.0002

RVS80CC:
0.00025

All Others:
0.001
HAT, HAHLT:
0.0012

RVS80CC:
0.003

RVS80PP:
0.007

All Others:
0.004
HAT, HAHLT:
0.005

RVS80CC:
0.015

RVS80PP
0.02

All Others:
0.01
16 - 80 2 - 20 900 - 6500
MC-URS_Series-S URS Series
Precision Rotation Stages
URS50BPP:
0.0005

URS50BCC:
0.001

Other BPP:
0.00022

Other BCC:
0.0002

URS50BPP:
0.006

Other BPP:
0.02

All BCC:
0.006
URS50BPP:
0.05

Other BPP:
0.03

URS50BCC:
0.04

Other BCC:
0.023
20 - 80 50 100 - 300
MC-URB100CC-2 URB100CC
High-Speed Belt-Driven Rotation Stage
0.02 0.165 0.2 720 50 100
MC-SR50-S PR50 & SR50 Series
Compact Rotation Stages
SR50:
0.004

PR50:
0.02
SR50:
0.05

PR50:
0.15
SR50:
0.06

PR50:
0.1
4, 20 100 30, 10
MC-nsr-S NewStep NSR Series
Universal Rotator
1 3 NA 120 600 4.0
MC-BGS80CC & BGS50_1 BG Series
Goniometric Cradles
BGS50CC
BGS80CC:
0.0005

BGS50PP
BGSS80PP:
0.0002

BGM120
BGM160
BGM200:
0.002
BGS50CC:
0.013

BGS50PP:
0.016

BGS80CC:
0.003

BGS80PP:
0.005

BGM120/160/200:
0.024
BGS50CC BGS80PP:
0.06

BGS50PP:
0.07

BGS80CC:
0.05

BGM120/160/200:
0.05
2 - 20 200 20 - 500
MC-AG-PR100_1 Agilis™ Series
Piezo Motor Driven Rotation Stage
5 µrad NA NA 2 100 2
MC-ZVR1 ZVR Series
Integrated Vertical and Rotation Stage
ZVR-PP:
0.0002

ZVR-PC:
0.002
ZVR-PP:
0.013

ZVR-PC:
0.007
ZVR-PP:
0.035 (On-Axis)

ZVR-PC:
0.030 (On-Axis)
ZVR-PP:
40

ZVR-PC:
80
80 100
DSC_2104_thumb_Eliz Closed Loop Picomotor Motorized Rotation Stages 0.2 NA NA 1-2 RPM NA NA
MC-RV350-sb-S-Silver Vacuum Rotation Stages
RV, URS, BG and AG V6 Series
0.0002 - 0.002 0.004 - 0.024 0.01 - 0.07 2 - 20 20 - 200 2 - 2000
Integrated Stages and Controllers Minimum Incremental Motion
(°)
Bi-directional Repeatability, Guaranteed
(°)
Absolute Accuracy, Guaranteed
(°)
Maximum Speed
(°/s)
Wobble, Guaranteed
(µrad)
Normal Load Capacity (Cz)
(N)
MC-CONEX-SR50CC Integrated Rotation Stages and DC-Servo Controller (CONEX-)
BGS50CC:
0.0005

URS50BCC:
0.001

SR50CC:
0.004

PR50CC:
0.02
0.05 - 0.15 0.06 - 0.10 4 - 20 100 10 - 30
MC-CONEX-AG-PR100P Integrated Piezo Motor Rotation Stages and Controller (CONEX-)
AG-PR100P:
0.001
0.003 0.08 1.5 100 2
MC-CONEX-AG-GON_XY Integrated Piezo Motor Goniometer and Controller (CONEX-)
AG-GON-UP:
0.00032

AG-GON-LP:
0.00025
N/A N/A 0.45

0.33
N/A 3.5

For CONEX-CC controller information, see CONEX DC-Servo Controller and Accessories.