Motorized Rotation Stage, Precision, Stepper Motor, Continuous 360° Motion

  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Minimum Incremental Motion
    0.25 mdeg
  • Maximum Torque
    0.5 N·m
  • Centered Load Capacity
    300 N
  • Uni-directional Repeatability, Typical
    ±0.50 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±2.5 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±6.0 mdeg
  • Accuracy, Typical
    ±10 mdeg
  • Accuracy, Guaranteed
    ±20 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Guaranteed
    ±3.0 µm
  • Transversal Compliance
    20 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    5 m
  • Aperture Diameter
    30 mm
  • Computer Interfaces
    RS422 and USB
  • Weight
    2.25 kg
  • Compliance
    RoHS 3, CE