Motorized Optical Mount Selection Guide

Newport offers a large selection of Motorized Optical Mounts to fulfill virtually any research or laboratory need. With the addition of New Focus we have added there complete line of world class Picomotor driven optical mounts. Motorized optical mounts are great for automating sensitive lab or production optical systems, as well as making adjustments in tight spaces where manual adjustment would be inpractical.

Motorizing a Manual Optical Mount

MC-TRA_SN100

Many of our standard mirror and optical mounts can be converted to motorized by adding our linear actuators. For a list of the options please view our linear actuator to Mirror Mount Compatibility page.

Selecting a Motorized Optical Mount

Click Motorized Optical Mounts to shop or browse all of our standard models, or select a product family below for more information on our products and capabilities.

Series Optic Diameter
[in. (mm)]
Angular Range
(°)
Resolution
OM-AG-M050N & AG-M100N Agilis™ Series Piezo Motor Driven Optical Mounts 0.5 (12.7) to 1.0 (25.4) ±2 1 to 2 µrad
8807-8809-8853 Picomotor™ Series Motorized Optical Mounts 0.5 (12.7) to 2.0 (50.8) ±4 0.7 µrad
products_DSC_4766 Stability™ Series Piezomotor Optical Mounts 1.0 (25.4) ±4 0.7 µrad
8892 Motorized Flipper Optical Mounts 1.0 (25.4) ±2 87 to 183 µrad (resolution/5° turn)
MC-PSM2SG PSM2 Ultrafast Piezo Steering Mirror Up to 1.0 (25.4) ±0.115 X, Y 0.004 µrad
Z 0.03 nm
DSC_3355_thumb_Eliz Pint-Sized Series Picomotor Optical Mounts 0.5 (12.7) to 1.0 (25.4) ±4 1.5 µrad
MC-NPO100SG wo lens NPO Series Objective NanoFocusing Stages Standard Objective Thread 100 to 250 µm (linear) 0.3 to 0.5 nm (open loop)
MC-CONEX-AG-M100D CONEX Compact Bidirectional Absolute Positioning Mirror Mount 1.0 (25.4) ± 0.75
OP-fsm-300_320_front-S FSM Series Fast Steering Mirrors 1.0 (25.4) ±1.5 ≤1 µrad