Vacuum Compatible Motorized Mirror Mounts

Vacuum Compatible Motorized Mirror Mounts

Newport vacuum compatible motorized mirror mounts provide an excellent solution to motorized positioning of optical components. Based on two very successful piezo positioners, Agilis and Picomotor, these mounts guarantee excellent motion performance, in-position stability, uninterrupted use and extended life. Agilis mounts feature the Agilis direct piezo motor, offering excellent adjustment sensitivity and reliable use at the cost of a manual mount. The 8817-6-V and 8817-8-V are built on the popular stability mount, providing excellent motion performance and set-and-forget stability.

Vacuum Compatible Mirror Mounts

Optics Size (inch) Travel Range (°) Minimum Incremental Motion (µrad)
AgilisOpticalMount Agilis Mirror Mounts
AG-M050NV6
AG-M050LV6
AG-M100NV6
AG-M100LV6
0.5
1.0
±2 2
1
products_DSC_4775.eps Motorized Stability Mirror Mounts
8817-6-V
8817-8-V
1.0 ±4 0.7
products_DSC_4775.eps UHV Picomotor™ Large Aperture Optical Mounts
8885-UHV
8821-AC-UHV
8821-L-UHV
8821-UHV
8822-AC-UHV
8822-L-UHV
8822-UHV
8823-AC-UHV
8823-UHV
8824-AC-UHV
0.5
1.0
2.0
3.0
4.0
±3
±5
±3.5
0.7