Specifications
Wavelength Range
488-514.5 nm, 532 nm, 632.8 nm, 1030-1090 nm, 1520-1580 nm
Mirror Shape
Round
Diameter
25.4 mm, 50.8 mm, 203.0 mm
Material
Zerodur®
Surface Flatness
λ/10 at 632.8 nm, λ/20 at 632.8 nm
Angle of Incidence
0-45°
Clear Aperture
≥central 80% of diameter
Thickness
6.0 mm,12.7 mm, 29.5 mm
Chamfers Angle Tolerance
45° ±15°
Cleaning
Wavelength Range
488-514.5 nm, 532 nm, 632.8 nm, 1030-1090 nm, 1520-1580 nm
Mirror Shape
Round
Diameter
25.4 mm, 50.8 mm, 203.0 mm
Material
Zerodur®
Surface Flatness
λ/10 at 632.8 nm, λ/20 at 632.8 nm
Angle of Incidence
0-45°
Clear Aperture
≥central 80% of diameter
Thickness
6.0 mm,12.7 mm, 29.5 mm
Chamfers Angle Tolerance
45° ±15°
Cleaning