Compare Description Drawings, CAD & Specs Avail. Price
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3030-2Sliding Shelf, 10 in. Width, 30 x 30 x 2.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3030-4Sliding Shelf, 10 in. Width, 30 x 30 x 4.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3036-2Sliding Shelf, 10 in. Width, 30 x 36 x 2.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3036-4Sliding Shelf, 10 in. Width, 30 x 36 x 4.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3048-2Sliding Shelf, 10 in. Width, 30 x 48 x 2.3 in. Vision IsoStation, No Hip Guard Req.$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3048-4Sliding Shelf, 10 in. Width, 30 x 48 x 4.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$398
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3636-2Sliding Shelf, 10 in. Width, 36 x 36 x 2.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$465
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3636-4Sliding Shelf, 10 in. Width, 36 x 36 x 4.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$465
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3648-2Sliding Shelf, 10 in. Width, 36 x 48 x 2.3 in. Vision IsoStation, No Hip Guard Req.
In Stock
$465
Sliding Shelves for Vision Isostation WorkstationsVIS-LS-SS-3648-4Sliding Shelf, 10 in. Width, 36 x 48 x 4.3 in. Vision IsoStation, No Hip Guard Req.$465

Features

Economic VIS-LS-SS Sliding Shelves

The VIS-LS-SS sliding shelf rests on the included two rails and can slide from side to side above the table surface. It creates usable workspace as sample preparation station next to an imaging system without disturbing the isolated tabletop. Lower total cost of ownership with two rails included for mounting. Front and rear hip guards are NOT required. Built-in stops prevent shelves from sliding out of slots.

Accessories

Legacy Models

These models are to be discontinued and offered while supplies last.

Compare Description Drawings, CAD & Specs Avail. Price
VIS-S1036Sliding Shelf, Vision Isostation, 10 in. x 36 in., Require Hip Guard
In Stock
$292
VIS-S1430Sliding Shelf, Vision Isostation, 14 in. x 30 in., Require Hip Guard
In Stock
$351
VIS-S1436Sliding Shelf, Vision Isostation, 14 in. x 36 in., Require Hip Guard
In Stock
$375
VIS-S2130Sliding Shelf, Vision Isostation, 21 in. x 30 in., Require Hip Guard
In Stock
$372
VIS-S636Sliding Shelf, Vision Isostation, 6 in. x 36 in., Require Hip Guard
In Stock
$229
VIS-S630Sliding Shelf, Vision Isostation, 6 in. x 30 in., Require Hip Guard
5 Weeks
$195

Resources

Literature