Sorry, this family of products is no longer available.
1000 W and 1600 W light sources emit extremely high levels of UV radiation. Goggles alone do not provide sufficient UV protection. It is strongly recommended that all personnel operating these high intensity UV sources wear a ultraviolet protective face shield, in addition to gloves and clothing, so that there are no exposed areas of the body. Take particular care of the neck and wrists, as these are parts that are often inadvertently exposed.
- Face protection from high intensity UV light sources
- Absorbs UV radiation from 200 to 405 nm
- 8 x 14 in. (203 x 356 mm) by 0.080 in. (2 mm) thick See All Features