New Focus offers sets of five identical 0.5 in (12.7mm) diameter, stainless steel optical posts with either 1.5 in., 2 in., 3 in., 4 in., or 6 in. (38.1 mm, 50.8 mm, 76.2 mm, 101.6 mm, or 150.2 mm) lengths. Optical posts in these sets have tapped holes in both ends and crossed drilled holes for easier tightening and loosening to provide a low-hassle option for buying multiple posts.
- Passivated, extra clean stainless steel 0.5 in. diameter optical posts
- Five optical posts included in each set
- Extra thread length due to reduced depth boss
- Metric and English threaded versions
- Legacy models on clearance while supplies last See All Features
Specifications
- TypeOptical Post Pack
- Diameter12.7 mm
- MaterialStainless Steel
- Pack Quantity5
Features
Sets of Five Optical Posts
New Focus offers sets of five identical 0.5 in (12.7mm) diameter optical posts. Posts are made of solid stainless steel and sets are available for 1.5 in., 2 in., 3 in., 4 in., or 6 in. long posts. These sets are also offered for metric versions with lengths of 38.1 mm, 50.8 mm, 76.2 mm, 101.6 mm, or 150.2 mm.
Extra Thread Length Due to Reduced Depth Boss
The reduced-depth boss on the ends of these mounting posts provides more threads and allows shorter screws to make engagement with the post. Most posts use an angled countersink design which cuts into the threaded hole requiring longer screws to engage the post.
Passivated Extra Clean Stainless Steel
Stainless steel is already known as being corrosion-resistant, however the passivation process further strengthens its’ natural coating by improving the exterior surface of the overall part. The passivation process removes unwanted debris and oils from the surface resulting in a post that is extra clean.
Compatible Optical Post Holders
Our Stainless Steel optical posts sets are compatible with 1/2 inch optical post holders like our VPH No Slip Optical Post Holders, Cam-Lock Optical Post Holders, ValuMax Molded Composite Optical Post Holders, Low Cost Optical Post Holders, and Translating Optical Post Holders.