Scientific Grade Vision IsoStation™ optical workstations feature SG Series 4.8 mm top skin honeycomb breadboard top with rigid support legs and user friendly designs to deliver robust vibration control performance to your advanced applications.
- Scientific Grade 4.8 mm skin honeycomb core optical breadboard
- Rigid support legs with field upgradability to pneumatic isolation
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Surface flatness of ±0.004 in. over any 2 ft. square
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS3030-SG2-325NOptical Workstation, 30 x 30 x 2.3 in. SG Breadboard, No Isolators | |||||
![]() | VIS3030-SG4-325NOptical Workstation, 30 x 30 x 4.3 in. SG Breadboard, No Isolators | |||||
![]() | VIS3036-SG2-325NOptical Workstation, 30 x 36 x 2.3 in. SG Breadboard, No Isolators | 4 Weeks | ||||
![]() | VIS3036-SG4-325NOptical Workstation, 30 x 36 x 4.3 in. SG Breadboard, No Isolators | |||||
![]() | VIS3048-SG2-325NOptical Workstation, 30 x 48 x 2.3 in. SG Breadboard, No Isolators | 4 Weeks | ||||
![]() | VIS3048-SG4-325NOptical Workstation, 30 x 48 x 4.3 in. SG Breadboard, No Isolators | 4 Weeks | ||||
![]() | VIS3636-SG2-325NOptical Workstation, 36 x 36 x 2.3 in. SG Breadboard, No Isolators | |||||
![]() | VIS3636-SG4-325NOptical Workstation, 36 x 36 x 4.3 in. SG Breadboard, No Isolators | |||||
![]() | VIS3648-SG2-325NOptical Workstation, 36 x 48 x 2.3 in. SG Breadboard, No Isolators | 4 Weeks | ||||
![]() | VIS3648-SG4-325NOptical Workstation, 36 x 48 x 4.3 in. SG Breadboard, No Isolators | 4 Weeks |
Specifications
- TypeVision Isostation Optical Workstation
- PlatformScientific Grade Optical Breadboard
- Modal DampingNo
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Workstation SupportsRigid Support Legs
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
SG Optical Breadboard Broadband Damping Performance
The 4.8 mm thick working surface on SG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance. The damping performance is evaluated and represented by a compliance curve. For better damping performance, check out our precision grade optical breadboards with patented modal damping.
Innovatively Designed Platform Interface
Shipped Fully Assembled for Easy Installation
Field Upgradability from Rigid Frame to Isolated Frame
Vision IsoStation was designed with the maximum user flexibility in mind. When you purchase a rigid frame version of the workstation and later decide to upgrade to isolated frame, simply contact Newport and order an upgrade kit that allows you to upgrade your system in the field easily.
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Resources
Manuals
Vision IsoStation Users Manual rev. C(1.8 MB, PDF)








