Precision Grade Vision IsoStation™ optical workstations feature an elegant combination of advanced modal damping technology, user friendly design features, and a rigid support frame that can be field upgraded to pneumatic isolation.
- Precision grade modal damped optical breadboard
- Rigid support legs with field upgradability to pneumatic isolation
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Surface flatness of ±0.004 in. over any 2 ft. square
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS3030-PG2-325NOptical Workstation, 30 x 30 x 2.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3030-PG4-325NOptical Workstation, 30 x 30 x 4.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3036-PG2-325NOptical Workstation, 30 x 36 x 2.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3036-PG4-325NOptical Workstation, 30 x 36 x 4.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3048-PG2-325NOptical Workstation, 30 x 48 x 2.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3048-PG4-325NOptical Workstation, 30 x 48 x 4.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3636-PG2-325NOptical Workstation, 36 x 36 x 2.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3636-PG4-325NOptical Workstation, 36 x 36 x 4.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3648-PG2-325NOptical Workstation, 36 x 48 x 2.3 in. PG Breadboard, No Isolators | |||||
![]() | VIS3648-PG4-325NOptical Workstation, 36 x 48 x 4.3 in. PG Breadboard, No Isolators |
Specifications
- TypeVision Isostation Optical Workstation
- PlatformPrecision Grade Optical Breadboard
- Modal DampingPatented modal dampers in all four side panels
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Workstation SupportsRigid Support Legs
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
Patented Modal Dampers for Highest Damping Performance
Our precision grade modal damped optical breadboards combine patented modal damping technology and a unique integrated broadband damping design to deliver supreme performance and reliability for the most critical applications. Patented modal damping technology (US 6,598,545) utilizes two pieces of uniquely designed dampers combined using specially chosen elastomers, to dissipate the vibrations evenly, quickly and effectively. The modal dampers are installed as the side panels along all four sides of the breadboard, ensuring superior damping performance. The red curve in the compliance curve shows the superior performance provided by modal damping compared to our scientific grade optical breadboards without modal dampers (shown in light blue).
Innovatively Designed Platform Interface
Shipped Fully Assembled for Easy Installation
Field Upgradability from Rigid Frame to Isolated Frame
Vision IsoStation was designed with the maximum user flexibility in mind. When you purchase a rigid frame version of the workstation and later decide to upgrade to isolated frame, simply contact Newport and order an upgrade kit that allows you to upgrade your system in the field easily.
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Resources
Manuals
Vision IsoStation Users Manual rev. C(1.8 MB, PDF)










