Our high performance SuperMirrors boast the highest absolute reflectivity concave mirrors commercially offered.
- Best in industry absolute R>99.97% in multiple spectral ranges
- 2 Å rms microroughness for ultra-low scatter
- Effective focal length 500 mm
- UV fused silica substrates with polished back surface
- Flat mirrors also available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | 10CV00SR.40FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 761-867 nm | In Stock | ||||
![]() | 10CV00SR.50FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 996-1134 nm | In Stock | ||||
![]() | 10CV00SR.60FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 1241-1412 nm | In Stock | ||||
![]() | 10CV00SR.70FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 1457-1659 nm | In Stock |
Notes:
For flat Supermirrors, click here
Specifications
- Mirror ShapeConcave
- Diameter25.4 mm
- Effective Focal Length (EFL)500 mm
- F/#19.7
- Radius of Curvature (R)-1000 mm
- MaterialUV Grade Fused Silica
- Coating TypeHigh Finesse Broadband
- Angle of Incidence0-15°
- ReflectivityR>99.97% at design wavelength
- Damage Threshold1000 W/cm2 CW, 0.5 J/cm2, 10 nsec pulses
- Surface Accuracy, Power0.5λ @ 632.8 nm
- Surface Quality20-10 scratch-dig (10-5 in the central 50%)
- Back Surface<λ/10 @ 632.8 nm (AR coated)
- Edge Thickness (Te)6.35 mm
- Thickness Tolerance±0.13 mm
- Focal Length Tolerance±3%
- Diameter Tolerance+0/-0.1 mm
- Clear Aperture≥central 80% of diameter
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45 ±15°
- Cleaning
Features
UV Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Absolute R>99.97% Mirrors In Stock
Many standard mirrors are offered with high average reflectivity, but these Supermirrors have exceptional absolute reflectivity specifications of greater than 99.97%. We stock theses mirrors making them the highest absolute reflectivity available in a standard catalog optic. These mirrors are ideal when you need every photon. The high finesse coatings have finesse greater than 10,000 and efficiency greater than 10% when used in carefully constructed cavities.
Superpolished Substrates
This mirror is superpolised to <2 Å RMS microroughness for ultra-low scatterring. 10-5 scratch-dig is achieved in the center 50% of the clear aperture. This central area is the sweet spot where Fabry pert cavity designs can achieve extremely high finesse.
Advanced Ion Beam Sputtered (ISB) Coatings
Newport's proprietary IBS coating technique enables the SuperMirrors to provide the highest absolute reflectivity available as standard mirrors. IBS is a higher energy coating process in which atoms of the coating material can be packed more tightly. The results are very high reflectivity, resistance to environmental changes, and unmatched performance for intra-cavity mirrors which require high finesse.