Specifications
Material
UV Grade Fused Silica
Damage Threshold
10 J/cm2 @ 20 ns pulses, 20 Hz at 1064 nm, typical
Diameter Tolerance
+0/-0.13 mm
Thickness Tolerance
±38 mm
Surface Flatness
λ/10 @632.8 nm over the clear aperture
Surface Quality
15-5 scratch-dig
Clear Aperture
Central 80% of diameter
Material
UV Grade Fused Silica
Damage Threshold
10 J/cm2 @ 20 ns pulses, 20 Hz at 1064 nm, typical
Diameter Tolerance
+0/-0.13 mm
Thickness Tolerance
±38 mm
Surface Flatness
λ/10 @632.8 nm over the clear aperture
Surface Quality
15-5 scratch-dig
Clear Aperture
Central 80% of diameter