Skip to Main Content
Skip to Footer
Products
Optics
Polarization Optics
Calcite Crystalline Linear Polarizers
Rotatable Glan-Thompson Calcite Polarizers
Rotatable Glan-Thompson Calcite Polarizers
Model:
glan-thompson-rotatable-polarizers
Request a Quote
Compare
Add to List
Product Series Overview
Specifications
Technical Specs
Diameter
25.4 mm
Polarizing Material
Optical Grade Calcite
Extinction Ratio
100,000:1
Housing
360° Rotatable Anodized Aluminum Housing with 2° Scale
Clear Aperture
5.0 mm
Transmission
>95%
Diameter
25.4 mm
Polarizing Material
Optical Grade Calcite
Extinction Ratio
100,000:1
Housing
360° Rotatable Anodized Aluminum Housing with 2° Scale
Clear Aperture
5.0 mm
Transmission
>95%
Resources & Downloads
Technical Notes
Polarization Control with Optics
Tutorials
Introduction to Polarizers