Sorry, this product is no longer offered for sale. It was discontinued on Oct 8, 2018

Vertical Stage, 9 mm Travel, Full Step Drive, 300 N Load, 1/4-20

Specifications

  • Travel Range
    9 mm
  • Minimum Incremental Motion
    0.20 µm
  • Maximum Speed
    0.1 mm/s
  • Centered Load Capacity
    300 N
  • Accuracy, Typical
    ±4.0 µm
  • Bi-directional Repeatability, Typical
    ±2.75 µm
  • Uni-directional Repeatability, Typical
    ±0.25 µm
  • Drive Screw Pitch
    4 mm
  • Encoder Resolution
    0.05 µm
  • Limit Switches
    Mechanical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.25 µm
  • Connectors
    DB25 Male
  • Pitch, Typical
    ±50 µrad
  • Compliance in Pitch
    0.65 µrad/Nm
  • Compliance in Roll
    0.13 µrad/Nm  
  • Yaw, Typical
    ±100 µrad
  • Cable Length
    3 m  
  • Thread Type
    1/4-20
  • Weight
    22 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • RoHS
    Compliant
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet
In Stock
$12,058
XPS Motion Controller Driver ModulesXPS-DRV01PWM Drive Module, DC and Stepper Motors
In Stock
$925

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UZ Series Precision Vertical StagesUZS80PPMotorized Vertical Stage, 4.5 mm Travel, Full Step Drive, 30 N Load, M4
10 Weeks
$6,732
High Precision, Vertical Stages, GTS SeriesGTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10,916
Precision Vertical Stages, VP SeriesVP-5ZAMotorized Vertical Stage, Compact, 4.8 mm, DC Servo with Tachometer, 4-40 and 8-32$10,577