Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is SP-.75.

Optical Post Pack, 0.75 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10

Specifications

  • Type
    Optical Post Pack
  • Diameter
    12.7 mm  
  • Height
    19.1 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    10  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Similar

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-.75Optical Post, 0.75 in. Height, 0.5 in. Diameter, 8-32 & 1/4-20 Thread
In Stock
$5.30
0.5 in. LaserClean™ Optical Mounting PostsSP-1-LCOptical Post, 1 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean
In Stock
$19.50

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Optical Post HoldersVPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
$16.70