Sorry, this product is no longer offered for sale. The recommended replacement product is N-LGP-173.

HeNe Laser, Green, 543 nm, 0.5 mW, 500:1 Polarization, CE

  • Operating Wavelength
    543 nm
  • Polarization
    500:1
  • Output Power
    0.5 mW  
  • Longitudinal Mode
    416 MHz  
  • Beam Diameter (1/e2)
    0.72 mm
  • Beam Divergence Full Angle
    0.96 mrad
  • Beam Drift, Long Term
    <0.05 mrad
  • CDRH Class
    IIIa
  • Size
    425.5 x Ø44.5 mm
  • Noise
    01
  • Spatial Mode
    TEMoo
  • Applications
    Alignment, Metrology, Velocimetry, Cytometry, Confocal Microscopy, DNA Micro Array Analysis
  • Power Requirements
    120/240 VAC, 50/60 Hz
  • Power Supply Size
    104.8 x 38.1 x 165.1 mm